LAD-SPT

MOUNTING PLATE FOR LADLAD-SPT

1 / 1 total results

Filter items

countertop,easy lifting, flip-up counter

  • MOUNTING PLATE FOR LAD
  • LAD-SPT

countertop,easy lifting, flip-up counter

A plate to reinforce the surface where the LAD Lift-Assist Damper or LAD-ST Arm Unit is mounted.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LAD-SPT 170-034-754
Image Item Name Purchase Item Code Quotation RoHS Material Flap Mounting Material Flap Opening Direction EAN Box Carton Weight (g)

LAD-SPT

170-034-754

Stainless Steel

Wood

Related Component

4510932174046

10

50

130

Slide to See More


CAD download

Body

Item Name
LAD-SPT
Item Name 2D 3D Others RoHS Item Code
LAD-SPT DXF DWG SAT IGES X_T STEP 3DPDF

170-034-754

Slide to See More

Catalogue

Manuals

Instruction Manual (English/Japanese) 1066_2s_lad_spt.pdf

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
×
Filter
Filter items
Search Clear All ×
Opening Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More