- 360HC-9H16-NI
BODY COVER360HC-9H16-NI
1 / 1 total results
Filter items
- BODY COVER
- For 9 and 16 mm Overlay
- 360HC-9H16-NI
- OLYMPIA Series
- — Hides screws for a sleek look.
- Other
- [Available Hinge]
— 360 (9 mm overlay type)
— H360 (16 mm overlay type)
Drawings / Illustrations
Spec Table
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Note
— Cannot be used in 14 mm overlay installation.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
