FLUSH DOOR SOLUTIONS

DOORWAYS / ENTRANCES / WARDROBES

LIN-X1000
LATERAL OPENING FLUSH CLOSE HINGE

reddot award 2017

GOOD DESIGN AWARD 2016

Provides smooth lateral swinging motion for interior doors or large wardrobe doors, ideal for spaces requiring wide door openings with minimal obstruction.

MFU-1200
FLUSH SLIDING DOOR SYSTEM

IF DESIGN AWARD 2023

interzum Award 2023

A rail system without a bottom rail. A completely flush slide door without a pocket. Smooth and soft close.

WARDROBES

LIN-X800
LATERAL OPENING FLUSH CLOSE HINGE

Provides smooth lateral swinging motion for large cabinet doors, ideal for spaces requiring wide door openings with minimal obstruction.

FAD-20
LATERAL OPENING FLUSH CLOSE HINGE

Engineered for larger doors, providing stable and precise motion suited for robust and wide cabinet installations.

CABINETS

LIN-X600
LATERAL OPENING FLUSH CLOSE HINGE

Ensures reliable lateral swinging motion for heavier cabinet doors, designed to balance strength and precision.

LIN-X450
LATERAL OPENING FLUSH CLOSE HINGE

Optimised for medium-sized cabinet doors, offering seamless lateral movement that fits compact installation areas.

FAD-5
LATERAL OPENING FLUSH CLOSE HINGE

Offers a compact design with smooth and efficient motion, ideal for tight spaces or specialised cabinet applications.

KEY FEATURES OF LATERAL SWINGING DOORS

When Using a Conventional Swing Door

A swing door requires a large clearance area in front to accommodate its movement.

When Using a Lateral Swinging Door

The arm-type flat door requires significantly less clearance compared to a swing door, allowing it to open without obstructing front space. This makes it ideal for cabinets in compact areas with limited clearance.

Examples of Lateral Door Opening and Closing Movements

Single Door

Double Doors

Double Corner Doors
(for perpendicular configurations)

This system is compatible with various cabinet layouts, allowing flexible combinations of single, double, or corner doors to suit different design needs.