Explore our Diverse
Linear Guide Lineup
Designed to meet your precision needs
Many industries use high-precision linear guides for a full range of applications. However, in applications where high-precision is unnecessary, there are often hidden costs associated with component prices and labour. Start optimising your linear guides to reduce costs and maximise value.
Optimal solutions to meet your needs
Sugatsune offers a wide variety linear guides of varying lengths, sizes, load capacities and constructions that can be selected according to project needs.
Our guides do not require meticulous mounting precision, unlike high-precision guides. They operate smoothly without specialised jigs or pre-processing.
Diverse Lineup
MLGX25
Mounting Directions
The "Dual X structure" comprises of two plates and eight rollers arranged in an X-shape.
The design evenly distributes preload to prevent rattling and ensure smooth movement, regardless of the mounting orientation.
Supports vertical and horizontal movement and maintains stable motion even under moment. Suitable for a wide range of applications including use in automated machines and cutting machines.
The diagram shows the combined dimensions of the guide rail and guide block.
MLG20 Mini Type
Mounting Directions
The use of our original multi-rollers in the guide block ensures smooth motion even under loads in varying directions.
Compact guide block also available.
The overall length is shorter than the standard guide block which can increase the travel distance by 13 mm.
The figures show the combined dimensions of the rail, guide block (MLG-20C) and mounting plate.
MLG13 Slim Type
Mounting Directions
The slim type MLG13 was designed for places where installation space is limited. The use of our original multi-rollers on the guide block ensures smooth motion even under loads in varying directions.
The diagram shows the combined dimensions of the guide rail and guide block.
LGB30
Mounting Directions
The plastic bearing rollers enable quiet and smooth movement. It is designed with a moderate clearance setting, allowing for easy and hassle-free installation.
The diagram shows the combined dimensions of the rail, guide block, stopper and mounting plate.
MRS
Mounting Directions
Greaseless guide rail with sliding type plastic guide block allows for simplified installation and labour cost reduction.
The diagram shows the combined dimensions of the guide rail (MRS30) and guide block (MR-30CNB).
Application Examples
Small workpiece transfer in assembly equipment.
Workpiece marking equipment.
Conveyor line shutter mechanism.
Arm movement in lightweight transport equipment.
Vertical pipette movement and cartridge changing units in analysis equipment.
Sugatsune offers a wide selection of Linear Guides
Our linear guides can be used for a variety of applications and can also be adapted to suit your project needs.
Please feel free to contact us for more information.