388

FOLDING BRACKET388

8 / 8 total results

Filter items
  • FOLDING BRACKET
  • 388

Automatically locks when flap is in opened position.
Press lever to release the lock.
For panel thickness 15~35mm

In Use

Spec Table

Body

Image Item Name Item Code Purchase Quotation
38820-25 120-105-060
Add To Cart
38830-25 120-105-061
Add To Cart
38845-25 120-105-062
Add To Cart
38860-25 120-105-063
Add To Cart
38820-25-BL 120-041-202
Add To Cart
38830-25-BL 120-041-203
Add To Cart
38845-25-BL 120-041-204
Add To Cart
38860-25-BL 120-041-205
Add To Cart
Image Item Name Purchase Item Code Quotation Mark RoHS Material Finish/Colour B C D E Load Capacity N /1pc Load Capacity kgf /1pc Min A Max A Load Capacity kgf /1pc (For Search) Load Capacity N /1pc (For Search) EAN Box Carton Weight (g)

38820-25

Add To Cart

120-105-060

Aluminium Alloy

Anodized

161

15

114

180

250

25

28

30

1 to 30kgf

9.8 to 294N

4510932014823

5

50

149

38830-25

Add To Cart

120-105-061

Aluminium Alloy

Anodized

252

45

168

275.9

309

31

28

39

31 to 60kgf

304 to 588N

4510932014830

5

50

187

38845-25

Add To Cart

120-105-062

Aluminium Alloy

Anodized

402

87

258.5

430.8

330

33

28

50

31 to 60kgf

304 to 588N

4510932014847

5

30

266

38860-25

Add To Cart

120-105-063

Aluminium Alloy

Anodized

549

137

368.5

585.8

360

36

28

40

31 to 60kgf

304 to 588N

4510932014854

5

30

342

38820-25-BL

Add To Cart

120-041-202

Aluminium Alloy

Black

161

15

114

180

250

25

28

30

1 to 30kgf

9.8 to 294N

4510932192910

5

50

149

38830-25-BL

Add To Cart

120-041-203

Aluminium Alloy

Black

252

45

168

275.9

309

31

28

39

31 to 60kgf

304 to 588N

4510932192927

5

50

187

38845-25-BL

Add To Cart

120-041-204

Aluminium Alloy

Black

402

87

258.5

430.8

330

33

28

50

31 to 60kgf

304 to 588N

4510932192934

5

30

266

38860-25-BL

Add To Cart

120-041-205

Aluminium Alloy

Black

549

137

368.5

585.8

360

36

28

40

31 to 60kgf

304 to 588N

4510932192941

5

30

342

Slide to See More


CAD download

Body

Item Name
38820-25
38830-25
38845-25
38860-25
38820-25-BL
38830-25-BL
38845-25-BL
38860-25-BL
Item Name 2D 3D Others RoHS Item Code
38820-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-105-060

38830-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-105-061

38845-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-105-062

38860-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-105-063

38820-25-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-202

38830-25-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-203

38845-25-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-204

38860-25-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-041-205

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More