LC-65A

FLUSH SLAM LATCHLC-65A

1 / 1 total results

Filter items
  • FLUSH SLAM LATCH
  • Aluminium Alloy
  • LC-65A

Pull paddle handle to open.
Door will be latched when closed.
Mounting screws are invisible from door surface.
Easy installation. Insert the latch body through cut out section and simply screw-on the back plate.
Latching margin: 5mm (Small R is required at the corners on the frame side)

Videos

Drawings / Illustrations

  • Installation
  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Purchase Quotation
LC-65A 140-050-206
Add To Cart
Image Item Name Purchase Item Code Quotation RoHS Board Thickness Body Material Body Finish EAN Weight (g)

LC-65A

Add To Cart

140-050-206

3.2

Aluminium Alloy

Paint

4510932016865

108

Slide to See More


CAD download

Body

Item Name
LC-65A
Item Name 2D 3D Others RoHS Item Code
LC-65A DXF DWG SAT IGES X_T STEP 3DPDF

140-050-206

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • FLUSH SLAM LATCH Aluminium Alloy LC-65A

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More