MLHS

MAGNETIC LATCH HANDLEMLHS

1 / 1 total results

Filter items
  • MAGNETIC LATCH HANDLE
  • Flat / Square
  • MLHS

●Flat latch handle with mortise lock case.
●The handle does not protrude when the door is closed.
●The magnet allows for automatic and smooth latching.
●The plastic coating on the latch reduces metallic clinking noise.
●Recommended to use together with the HES3D and HES2S-140-A125 hinge
Accessories
●Cover
●Stainless steel cross-recessed tapping screws, ST 4.2 × 25 (4)
●Stainless steel cross-recessed small screws, M4 × 16 (2) (for door thicknesses 35–39 [32–36] mm)
●Stainless steel cross-recessed small screws, M4 × 20 (2) (for door thicknesses 40–45 [37–42] mm)
(Note: Values in brackets are for surfaces with handles)

Spec Table

Parts Set

Image Item Name Item Code Purchase Quotation
MLHS-SN 260-028-998
Image Item Name Purchase Item Code Quotation RoHS Part Name Material Finish Lever Handle Type Mounting Surface Key Type Min Door Thickness Max Door Thickness Backset EAN Weight (g)

MLHS-SN

260-028-998

Magnet Latch Handle (Flush/Square)

Zinc Alloy/Stainless Steel

Satin Nickel Plating/Satin Finish

Flush Handle

Wood

Magnet Latch Handle

35

45

75

4510932165617

770

Slide to See More


CAD download

Parts Set

Item Name
MLHS-SN
Item Name 2D 3D Others RoHS Item Code
MLHS-SN DXF DWG SAT IGES X_T STEP 3DPDF

260-028-998

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Finish
Backset
Material
Suitable Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More