- Herrajes para muebles y arquitectura
- Buscar por serie
- Hidden Doors
Hidden Door Ideas with Sugatsune Hardware
Explore innovative concepts for hidden rooms and spaces using Sugatsune hardware.
Idea 1. Handleless hidden sliding door
Utilising the Monoflat Unison MFU1200 allows for the creation of a handleless concealed sliding door that seamlessly disguises itself until pushed open. It's ideal for entrances, wardrobes or private spaces. Furthermore, the dual soft close mechanism opens and closes doors slowly and quietly, thereby imbuing a sense of luxury during door operation.
Photo provided by MODELLO.
Chosen to create a sleek and modern entrance area, our concealed door hardware was the perfect option.
Idea 2. A hidden door suitable for use in compact spaces
Monoflat LIN-X Hinge LIN-X1000 is an arm-type flat door hinge that can accommodate large doors with a door width of 1100 mm and a weight of 90kg. Depending on the design of the handles, door and wall, it is possible to create a floor-to-ceiling hidden door. The amount of space required to open the door is smaller compared to a swing door, making it compatible even for outward opening doors in narrow spaces such as in corridors. Enhance design possibilities with the flexibility to choose from options like single or double door openings.
This product won the 2016 Good Design Award and the 2017 Red Dot Design Award.
Idea 3. Add push-to-open functionality to handleless hidden doors
For a hidden door with a simpler construction, we recommend a combination of a magnetic latch and a concealed swing-door hinge. The metal magnet latch ML-ZN80 has a strong push force, making it suitable for large doors. When paired with the HES Series Concealed Hinges, it creates a completely flat door. It's useful not only for hidden entrances, but also for a broad range of applications, including storage closets beneath staircases.
Contact us for design consultations
Productos
Sus artículos vistos recientemente
Si quiere llevar la cuenta de los artículos vistos, haga clic en el botón "Guardar el historial" que aparece a continuación.
No tiene productos vistos recientemente.