CTB Series Countertop Hardware

Create additional counter space with Sugatsune’s counter brackets. Brackets can be added to countertops or walls. It is recommended for a wide range of applications such as kitchen counters, store display shelves, and eating spaces. Choose from a wide variety of high-grade finishes and unique shapes.

Use in the kitchen, to utilise more counter space when serving food.

Cables can be threaded through the posts, making it convenient for storing home appliances on the additional counter space.

Retail Stores

For creating multi-level display shelves

Restaurants & Cafes

For eating spaces

Mounting Types Line Up

[ Countertop ] [ Countertop ] [ Wall Mounting ]
[ Arm Angle ] Surface Mounting Backside Mounting Surface Mounting
60° CTB65-PMS60-240 CTB50-PM60-170CTB65-PM60-170 CTB65-VM60-300
90° CTB65-PMS90-270 CTB65-PM90-200

Productos

6 resultados

Productos por página
25 50 100
  • SOPORTE ELEVADO PARA ENCIMERAS

    60°/Montaje en la parte superior/tornillos traseros

    CTB65-PM60-170

    Serie CTB

  • SOPORTE ELEVADO PARA ENCIMERAS

    90°/Montaje en la parte superior/tornillos traseros

    CTB65-PM90-200

    Serie CTB

  • SOPORTE ELEVADO PARA ENCIMERAS

    60°/Montaje en la parte superior/tornillos frontales

    CTB65-PMS60-240

    Serie CTB

  • SOPORTE ELEVADO PARA ENCIMERAS

    90°/Montaje en la parte superior/tornillos frontales

    CTB65-PMS90-270

    Serie CTB

  • SOPORTE ELEVADO PARA ENCIMERAS

    60°/Montaje en paredes/tornillos frontales

    CTB65-VM60-300

    Serie CTB

  • SOPORTE ELEVADO PARA ENCIMERAS

    60°/Montaje en la parte superior/tornillos traseros/tipo delgado

    CTB50-PM60-170

    Serie CTB

6 resultados

Productos por página
25 50 100