HES3D-W190

3-WAY ADJUSTABLE CONCEALED HINGEHES3D-W190

4 / 4 total results

Filter items

Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cladded door, cladding door, ShaperHub data available, BIM data available (Revit format), HES3D-190


Experience the Unseen, flush mounting, hidden door hinge, invisible door hinge, hidden hinge, invisible hinge, recessed hinge, hidden door, cladded door, cladding door, ShaperHub data available, BIM data available (Revit format), HES3D-190

—Has a long arm for a wider throw. This allows for use on clad and thick doors.
—Thin profile allows for shallow mortise.
—Vertical, horizontal and depth adjustments are available.
—For simplified door hanging, the hinge divides into two parts: one for the door-side and one for the frame-side.
—Can temporarily be hung before fixing with screws.
—Custom colours are available.
—Replacement screw covers are also available. Please contact us.
—UL Rated, up to 3 Hours (DC, DN, and BL models only).
—Angular Edge Cover is now available.
Accessories
— Cross-recessed countersunk tapping screw 5 × 30 (8 pcs / hinge) stainless steel
— Hex key 4
Optional item
— Installation jig HES3D-W190-TMP
— Stainless steel screw cover (made to order)

Videos

Portfolio

Images

Related Information

Drawings / Illustrations

  • The example drawing shows the case that there is a step of 10 mm between the door and the frame.
  • Please drill prepared holes for the tapping screws if the optional jig (HES3D-W190-TMP) is not used.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
HES3D-W190DC 170-047-901
eShop
HES3D-W190DN 170-047-902
eShop
HES3D-W190BL 170-047-903
eShop
HES3D-W190NI(PN) 170-047-904
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Colour Door Size Width Door Size Height Door Size Thickness Load Capacity N/2pcs Load Capacity kgf/2pcs Load Capacity N/3pcs Load Capacity kgf/3pcs Opening Angle EAN

HES3D-W190DC

eShop

170-047-901

-

Silver

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

4510932193207

HES3D-W190DN

eShop

170-047-902

-

Champagne Gold

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

4510932193214

HES3D-W190BL

eShop

170-047-903

-

Black

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

4510932193221

HES3D-W190NI(PN)

eShop

170-047-904

HES3D-W190PN

Nickel

Max. 915

Max. 2440

Min. 42

981

100

1230

125

180°

4510932193139

Slide to See More

Note: Updated product code for Nickel Silver.

Sold Separately

Image Item Name Item Code Purchase Quotation
HES3D-W190-TMP 170-047-842
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

HES3D-W190-TMP

eShop

170-047-842

4510932191524

Slide to See More


Optional Parts

Image Item Name Item Code Purchase Quotation
HES3D-W190SQC-DC 170-052-813
eShop
HES3D-W190SQC-BL 170-052-814
eShop
Image Item Name Purchase Item Code Quotation RoHS Old Item Name EAN

HES3D-W190SQC-DC

eShop

170-052-813

HES3D-W190DC-SQCOVER

4510932218061

HES3D-W190SQC-BL

eShop

170-052-814

HES3D-W190BL-SQCOVER

4510932218078

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Processing Diagram
Installation Reference Drawing For steeldoor-
Content 2D 3D PDF Others
Locus Chart DXF DWG SAT IGES X_T STEP PDF Other5
Processing Diagram DXF DWG SAT IGES X_T STEP PDF Other5
Installation Reference Drawing For steeldoor- DXF DWG SAT IGES X_T STEP PDF Other5
DXF DWG SAT IGES X_T STEP PDF Other5

Slide to See More

Body

Item Name
HES3D-W190DC
HES3D-W190DN
HES3D-W190BL
HES3D-W190NI(PN)
Item Name 2D 3D Others RoHS Item Code
HES3D-W190DC DXF DWG SAT IGES X_T STEP 3DPDF

170-047-901

HES3D-W190DN DXF DWG SAT IGES X_T STEP 3DPDF

170-047-902

HES3D-W190BL DXF DWG SAT IGES X_T STEP 3DPDF

170-047-903

HES3D-W190NI(PN) DXF DWG SAT IGES X_T STEP 3DPDF

170-047-904

Slide to See More

Sold Separately

Item Name
HES3D-W190-TMP
Item Name 2D 3D RoHS Item Code
HES3D-W190-TMP DXF DWG SAT IGES X_T STEP

170-047-842

Slide to See More

Optional Parts

Item Name
HES3D-W190SQC-DC
HES3D-W190SQC-BL
Item Name 2D 3D Others RoHS Item Code
HES3D-W190SQC-DC DXF DWG SAT IGES X_T STEP 3DPDF

170-052-813

HES3D-W190SQC-BL DXF DWG SAT IGES X_T STEP 3DPDF

170-052-814

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/10/05)

Manuals

Note

—Read all remarks on handling thoroughly before use.
—Please use the Selection Tool for HES Concealed Hinges to select a hinge.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
  • HES3D Series Concealed Hinges - How to Adjust the Door

×
Filter
Filter items
Search Clear All ×
Min Door Thickness
  • -
Max Door Thickness
  • -
Thickness of Mounting Plate (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More