Industrial Kitchen Hardware Component Solutions

This page introduces components that can enhance the design and safety of commercial kitchens, kitchen equipment, and cooking areas, as well as parts suitable for use in high-temperature environments, organised by machine type.

Recommended Products for Thermal Equipment (Steam Convection Ovens, Ovens, Noodle Boilers)

Essential cooking devices for any kitchen. Heat-resistant products suitable for use with steam convection ovens, ovens, and noodle boilers are featured.

TORQUE HINGE
HG-ITHP

Hinges designed to withstand temperatures up to 100°C, capable of holding doors at any desired position, making them ideal for lids on cooking equipment.

See more info

MAGNETIC CATCH
MC-YN016HP

A stainless steel magnetic catch with excellent corrosion resistance, suitable for temperatures up to 250°C. The thickness is only 2.8mm.

See more info

NON-MAGNETIC TOUCH LATCH
MLC-HT130BL

A non-magnetic touch latch designed to operate at temperatures up to 120°C, allowing doors to open and close with a light push.

See more info

LEVELING GLIDE
ADWHS

The ADWHS model features a heat-resistant base made from ethylene propylene rubber, ideal for the legs of large heating units.

See more info

HIGH DURABILITY SPRING HINGE
HG-SHL

Made of all stainless steel for excellent corrosion resistance, this is ideal for the shutter mechanism that automatically closes when the noodle boiler's basket is removed. The design minimises spring friction, enhancing durability, and the product has passed a 1 million opening and closing cycle test.

See more info

Recommended Products for Commercial Deep Fryers

Deep fryers are essential for kitchens that prepare fried foods. This section introduces recommended products that have been successfully adopted in actual kitchen settings.

TORQUE HINGE
HG-TP

The HG-TP model is recommended to prevent rattling of horizontally opening doors. Installing it on doors that conceal fryer control panels helps reduce door movement.

See more info

MAGNETIC CATCH
MC-159-SUS

A stainless steel magnetic catch with excellent corrosion resistance, measuring 2.8mm thick. Ideal for securing lids or control panel doors on fryers.

See more info

Recommended Products for Preparation Tables, Dishwashers, and Range Hoods

Preparation Table Accessories

FULL EXTENSION SOFT-CLOSE SLIDE
ESR4670

Ideal for kitchen drawers, the ESR4670 model closes gently, adding a sense of luxury and reducing the risk of pinching fingers. A wide range of all-stainless steel slide rails is also available.

See more info

CONCEALED HINGE
180SUS

A slide hinge with a built-in damper that enables gentle closing of doors. Easy installation and three-dimensional adjustment functionality are featured.

See more info

ALUMINIUM DOOR HANDLE
SYH

This handle, coated with antibacterial paint, has a streamlined design that enhances the aesthetics of preparation tables while keeping the handles clean.

See more info

STAINLESS STEEL LIFT-OFF HINGE
HG-STN

These hinges feature a flat surface with slanted sides and rounded corners, making them easy to clean and preventing dust accumulation. The studs simplify assembly.

See more info

WIRE MANAGER
WSD

This dust-proof clamp seals gaps around wiring holes, preventing dust and debris from entering. A high level of sealing is achieved, even with varying sizes or multiple wires.

See more info

Recommended Products for Range Hoods

DETENT TORQUE HINGES

This torque hinge is recommended for opening and closing range hoods and deflectors. The design prevents springback, ensuring the panels remain flat and neatly closed without lifting at the edges.

See more info

Products

13 results

Products per page
25 50 100

13 results

Products per page
25 50 100
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
You seem to be visiting from United States of America. Sugatsune America serves your location.