Automated and Mass Production Food Factory Solutions

Food processing and manufacturing machinery are essential for supporting our daily food supply. On this page, products designed for various machines, including processing, moulding, and packaging machines, are categorised into three key areas.

Hygiene Management & Contamination Prevention

The food manufacturing industry is exposed to risks such as contamination and foodborne illnesses. Introducing allergens or foreign materials, as well as outbreaks of foodborne diseases, can lead to production stoppages, compensation claims, and loss of consumer trust. The products presented here help maintain a clean and hygienic environment by minimising dirt accumulation and reducing contamination risks.

Easy-to-Clean Products for Maintaining a Hygienic Environment

STAINLESS STEEL LIFT-OFF HINGE
HG-STN

Featuring a flat surface, slanted sides, and rounded corners, this hinge is designed for easy cleaning and is ideal for use in food machinery covers.

See more info

STAINLESS STEEL HANDLE
HGH

This stainless steel handle features a flared shape designed for easy cleaning and wiping. The blue gasket makes it easy to detect in the event of accidental contamination.

See more info

STAINLESS STEEL MAGNETIC CATCH
MC-159-STD

This magnetic catch features a back-mount design that prevents foreign particles or dirt from accumulating around the screw heads. It uses neodymium magnets, providing compactness with strong adhesion.

See more info

Products for Quick Detection and Identification in Case of Contamination

METAL-DETECTABLE GROMMET
MPG

A blue grommet that contains metal powder, making it detectable by metal detectors if accidentally mixed into food products.

See more info

SEALED MAGNETIC CATCH
MC-MSH

This magnetic catch features a back-mount design that prevents foreign particles or dirt from accumulating around the screw heads. It uses neodymium magnets, providing compactness with strong adhesion.

See more info

Safety Measures & Efficiency

When manufacturing food machinery, worker safety and health are of utmost importance. The products introduced here are designed to enhance both safety and operational efficiency.

LIFT-ASSIST HINGE
HG-PA Series

HG-PA hinges use spring force to easily lift heavy upper covers. They close slowly to reduce the risk of accidents, such as finger trapping, making them ideal for food manufacturing lines and dust covers.

Some products can be combined with a stainless steel cover as an optional accessory.

See more info

SOFT-CLOSE HINGE
HG-JV65-S

A soft-close hinge for horizontal doors, ensuring they close safely and slowly using damper force. It also helps prevent workers from forgetting to close the doors.

See more info

ADJUSTABLE ONE WAY TORQUE HINGE
HG-TQJ100

This torque hinge generates torque in one direction only, allowing smooth operation of doors and covers. Its adjustable torque feature accommodates covers of various sizes and can be adjusted after installation.

See Customer Solutions Case Study

TORQUE HINGE
HG-ITHP

This hinge is designed to maintain stable torque even at high temperatures of up to 100°C. Ideal for covers on heaters and heat-sensitive units, it ensures reliable performance in demanding environments.

See more info

SWIVEL TORQUE HINGE
HG-S Series

This hinge is recommended for adjusting the angle of operation panels, resolving issues like obstructed views of production lines or enabling adjustments tailored to workers' needs.

See more info

MONOFLAT LIN-X HINGE
LIN-X1000

This hinge reduces the door's projection to approximately half that of a traditional hinged door. Its design ensures smooth operation without obstruction, making it ideal for use in tight spaces or with wide, heavy doors that require greater swing clearance.

See more info

Design Aesthetic Improvement

The design of the equipment significantly impacts the overall impression of machinery. This section introduces aesthetically pleasing products that enhance the visual appeal of machine exteriors.

ALUMINIUM GRIP HANDLE
AGH

A handle designed to offer both strength and ease of use while maintaining the aesthetic integrity of food machinery. This simple, functional design is part of the Toughness & Beautility HANDLE series.

See more info

Toughness & Beautility HANDLE Series

The Toughness & Beautility HANDLE series offers robust handles that endure a variety of working environments while delivering exceptional operational comfort and aesthetic appeal.
These handles are available in various designs, such as the streamlined SYH type with antibacterial coating and the seamless, corrosion-resistant SLH type that offers both safety and luxury appeal.

See more info

Other Products Suitable for Food Machinery

LED TOUGH LIGHT
SL-TGH

This is an LED light with high-pressure water and high-temperature water resistance (IP69K), as well as oil, water, and dust resistance (IP67F).

See more info

Other Recommendations

Customer Solutions Case Study: Clean Food Equipment Even More Efficiently! Assist Torque Hinges Help Reduce the Workload

Customer Solutions Case Study: Detent Hinges Reduce Costs by Eliminating the Need for Catch and Other Parts

产品类型

18 结果

每页的产品
25 50 100

18 结果

每页的产品
25 50 100

最近查看的项目

无最近查看的产品。

要跟踪所查看的项目,点击下面的 "保留历史记录" 按钮。

无最近查看的产品。

Loading
Cookie和隐私

可帮助我们改善您的网站体验。使用本网站之时,即表示您同意我司使用Cookie。

了解更多