Aluminium Frame Support System
Accessories & Expansion Parts
Specifically Designed for Aluminium Frames
Reduce Installation Time and Enhance Factory Equipment and Workspaces
Aluminium Frame
×
Industrial Components
Aluminium Frame Support System
Accessories & Expansion Parts
Specifically Designed for Aluminium Frames
Easy to Install and Enhance Factory Equipment and Workspaces
Aluminium Frame
×
Industrial Components
Compatible with Various Aluminium Frame Grooves and Profiles
Company A
Company B
Company C
The AS Series offers accessory and expansion parts specifically designed for aluminium frames. This innovative system halves assembly time and expansion parts that add motion or functionality, all of which can be retrofitted to aluminium frames.
Accessory Parts - Enhance Efficiency in Frame Assembly
PJ Corner Connector: One-touch Joint/Post-installation Type
56% Reduction in Aluminium Frame Assembly Time*
when compared to using standard joint methods.
*Based on Sugatsune’s research. Actual performance may vary depending on the product and assembly design.
[Testing Conditions]
Assembled Frame Size | 600×500×280(mm) |
---|---|
Number of Joint Brackets Used | 16 |
Expansion Parts - AS Series × MDT Enhances Motion and Functionality
Incorporating Motion Design Tech (MDT) products into aluminium frames enhances the operability of doors and lids. This approach improves workflow efficiency for tasks involving opening and closing operations and increases the value of equipment and devices.
Learn More About Motion Design Tech
Add Soft-Closing Functionality
Example Use: Installing damper hinges to safety fence door used to access industrial robots.
Soft-Close
- Reduced noise from aluminium frames colliding
- Prevention of door misalignment with pull-in features
- Smooth operation without door recoil
Applications of the AS Series
Horizontal Swing Doors
Soft-Close
- See More Examples
-
Open-Close Detection
Top Lids, Upward-Opening & Downward-Opening Flips
Lift-Assist
- See More Top & Bottom Flips Examples
-
Soft-Close
Drawers & Sliding Doors
Soft-Close