170

CONCEALED HINGE170

20 / 20 total results

Filter items
  • CONCEALED HINGE
  • 170°Opening/19 mm Overlay
  • 170
  • 100 Series
Opening angle can be adjusted 140 - 170 degreesby turning the dial on the hinge.
Screw mount.
Sold separately
—100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Quotation
170-34/19 160-073-390
170-C34/19 160-073-400
Image Item Name Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Main Material Hinge Type Unique Feature Series Applicable Mounting Colour EAN Carton Weight (g)

170-34/19

160-073-390

Without Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Satin Chrome

170°

15 to 20mm

15

20

Steel

Cup Hinge

Without Catch

100 Series

Wood

Silver

4510932770392

100

117

170-C34/19

160-073-400

With Catch

Body:steel/Cup:Zinc Alloy (ZDC)

Satin Chrome

170°

15 to 20mm

15

20

Steel

Cup Hinge

With Catch

100 Series

Wood

Silver

4510932020510

100

125.7

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.

Parts Set [Hinge & Mounting Plate]

Image Item Name Item Code Quotation
170-34/C34_19+100-01 -
170-34/C34_19+100-03 -
170-34/C34_19+100-03A -
170-34/C34_19+100-P3A -
170-34/C34_19+100-02-30 -
170-34/C34_19+100-04-30 -
170-34/C34_19+100-02A-30 -
170-34/C34_19+100-04A-30 -
170-34/C34_19+100-P4A-30 -
170-34/C34_19+100-04W-30 -
170-34/C34_19+100-04A-W-30 -
170-34/C34_19+100-04A-W-30-2 -
170-34/C34_19+100-04A-32-3 -
170-34/C34_19+100-04A-W-32 -
170-34/C34_19+100-06 -
170-34/C34_19+100-06A -
170-34/C34_19+100-P6 -
170-34/C34_19+100-06AW -
Image Item Name Item Code Quotation RoHS EAN

170-34/C34_19+100-01

-

-

-

170-34/C34_19+100-03

-

-

-

170-34/C34_19+100-03A

-

-

-

170-34/C34_19+100-P3A

-

-

-

170-34/C34_19+100-02-30

-

-

-

170-34/C34_19+100-04-30

-

-

-

170-34/C34_19+100-02A-30

-

-

-

170-34/C34_19+100-04A-30

-

-

-

170-34/C34_19+100-P4A-30

-

-

-

170-34/C34_19+100-04W-30

-

-

-

170-34/C34_19+100-04A-W-30

-

-

-

170-34/C34_19+100-04A-W-30-2

-

-

-

170-34/C34_19+100-04A-32-3

-

-

-

170-34/C34_19+100-04A-W-32

-

-

-

170-34/C34_19+100-06

-

-

-

170-34/C34_19+100-06A

-

-

-

170-34/C34_19+100-P6

-

-

-

170-34/C34_19+100-06AW

-

-

-

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
170-34/19
170-C34/19
Item Name 2D 3D Others RoHS Item Code
170-34/19 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-390

170-C34/19 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-400

Slide to See More

Parts Set [Hinge & Mounting Plate]

Item Name
170-34/C34_19+100-01
170-34/C34_19+100-03
170-34/C34_19+100-03A
170-34/C34_19+100-P3A
170-34/C34_19+100-02-30
170-34/C34_19+100-04-30
170-34/C34_19+100-02A-30
170-34/C34_19+100-04A-30
170-34/C34_19+100-P4A-30
170-34/C34_19+100-04W-30
170-34/C34_19+100-04A-W-30
170-34/C34_19+100-04A-W-30-2
170-34/C34_19+100-04A-32-3
170-34/C34_19+100-04A-W-32
170-34/C34_19+100-06
170-34/C34_19+100-06A
170-34/C34_19+100-P6
170-34/C34_19+100-06AW
Item Name 2D 3D Others
170-34/C34_19+100-01 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-03 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-03A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-P3A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-02-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-02A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-P4A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04A-W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04A-W-30-2 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04A-32-3 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-04A-W-32 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-06 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-06A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-P6 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_19+100-06AW DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More