170

CONCEALED HINGE170

20 / 20 total results

Filter items
Opening angle can be adjusted 140 - 170 degreesby turning the dial on the hinge.
Screw mount.
Sold separately
—100 series mounting plate
Recommended Screw
—M4 raised countersunk head screw

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
170-34/0 160-073-393
170-C34/0 160-073-403
Image Item Name Purchase Item Code Quotation RoHS Spec Material Finish Opening Angle Overlay Amount Min Door Thickness Max Door Thickness Hinge Type Unique Feature Series Applicable Mounting Colour EAN Carton Weight (g)

170-34/0

160-073-393

Without Catch

Zinc Alloy (ZDC)

Satin Chrome

170°

0mm (Inset)

15

20

Cup Hinge

Without Catch

100 Series

Wood

Silver

4510932770415

100

152

170-C34/0

160-073-403

With Catch

Zinc Alloy (ZDC)

Satin Chrome

170°

0mm (Inset)

15

20

Cup Hinge

With Catch

100 Series

Wood

Silver

4510932020534

100

159.5

Slide to See More

A mounting plate (sold separately) is required for installation. Please order separately.


CAD download

Body

Item Name
170-34/0
170-C34/0
Item Name 2D 3D Others RoHS Item Code
170-34/0 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-393

170-C34/0 DXF DWG SAT IGES X_T STEP 3DPDF

160-073-403

Slide to See More

Item name for combination CAD download [Hinge & Mounting Plate]

Item Name
170-34/C34_0+100-01
170-34/C34_0+100-03
170-34/C34_0+100-03A
170-34/C34_0+100-P3A
170-34/C34_0+100-02-30
170-34/C34_0+100-04-30
170-34/C34_0+100-02A-30
170-34/C34_0+100-04A-30
170-34/C34_0+100-P4A-30
170-34/C34_0+100-04W-30
170-34/C34_0+100-04A-W-30
170-34/C34_0+100-04A-W-30-2
170-34/C34_0+100-04A-32-3
170-34/C34_0+100-04A-W-32
170-34/C34_0+100-06
170-34/C34_0+100-06A
170-34/C34_0+100-P6
170-34/C34_0+100-06AW
Item Name 2D 3D Others
170-34/C34_0+100-01 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-03 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-03A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-P3A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-02-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-02A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-P4A-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04A-W-30 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04A-W-30-2 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04A-32-3 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-04A-W-32 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-06 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-06A DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-P6 DXF DWG SAT IGES X_T STEP 3DPDF
170-34/C34_0+100-06AW DXF DWG SAT IGES X_T STEP 3DPDF

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • CONCEALED HINGES Product Options Built-in Damper, With & Without Catches, Sprung-open

×
Filter
Filter items
Search Clear All ×
Series
Finish/Colour
Unique Feature
Spec
Min Door Thickness
  • -
Max Door Thickness
  • -
Material
Thickness of Mounting Plate (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More