- Componenti industriali
- Series
- Aluminium Frame Support System
Aluminium Frame Support System
Easy Connecting Aluminium Frame
For Single-groove
For Double-groove
- — No nut or pre-positioning is required, reducing installation time.
- — Can be used with a wide range of aluminium frames.
- — Clean appearance.
- — Type with screw hole for mounting panel also available.
One-touch Connector
For Single-groove
One-touch Connector
One-touch Connector [Post-installation Type]
- — Only 1 screw is necessary for installation.
- — Only 3 parts allows for easy installation.
- — Can be post-installed to aluminium frame.
For Double-groove
Component Example - Inner connector: 2 pcs, Connector cover: 1 pc, Screws: 2 pcs
- — Can be installed to aluminium frame with 2 grooves.
- — Only 5 parts allows for easy installation.
Application Example & Panel Installation
When installing to single-groove aluminium frame
When installing to double-groove aluminium frame
As shown in the figure above, acrylic panel can be installed to the connector with screw hole at one side.
The AS system allows for a range of functional components, such as hinges and catches, to be added to the aluminium frame post-installation.
Prodotti
I tuoi articoli visualizzati di recente
Se desideri tenere traccia degli elementi visualizzati, fai clic sul pulsante "Conserva cronologia" in basso.
Non hai prodotti visualizzati di recente.