Aluminium Frame Support System

Aluminium Frame Support System
Accessories & Expansion Parts

Specifically Designed for Aluminium Frames
Reduce Installation Time and Enhance Factory Equipment and Workspaces

Aluminium Frame
×
Industrial Components

Aluminium Frame Support System
Accessories & Expansion Parts

Specifically Designed for Aluminium Frames
Easy to Install and Enhance Factory Equipment and Workspaces

Aluminium Frame
×
Industrial Components

Compatible with Various Aluminium Frame Grooves and Profiles

Company A

Company B

Company C

The AS Series offers accessory and expansion parts specifically designed for aluminium frames. This innovative system halves assembly time and expansion parts that add motion or functionality, all of which can be retrofitted to aluminium frames.

Accessory Parts - Enhance Efficiency in Frame Assembly

PJ Corner Connector: One-touch Joint/Post-installation Type

56% Reduction in Aluminium Frame Assembly Time*
when compared to using standard joint methods.


*Based on Sugatsune’s research. Actual performance may vary depending on the product and assembly design.


[Testing Conditions]

Assembled Frame Size 600×500×280(mm)
Number of Joint Brackets Used 16

Expansion Parts - AS Series × MDT Enhances Motion and Functionality

Incorporating Motion Design Tech (MDT) products into aluminium frames enhances the operability of doors and lids. This approach improves workflow efficiency for tasks involving opening and closing operations and increases the value of equipment and devices.

Learn More About Motion Design Tech

Add Soft-Closing Functionality

Example Use: Installing damper hinges to safety fence door used to access industrial robots.

Soft-Close

SOFT-CLOSE HINGE HG-JV65-S

  • Reduced noise from aluminium frames colliding
  • Prevention of door misalignment with pull-in features
  • Smooth operation without door recoil

Applications of the AS Series

Prodotti

91 risultati

Prodotti per pagina
25 50 100

91 risultati

Prodotti per pagina
25 50 100