Push Lock Fastener

A Push Lock fastener is a component that locks and secures metal sheets together using a cam mechanism. It is an ideal connector for assembly, disassembly, and removal tasks in various equipment, including airplane, office automation devices, medical instruments, scientific equipment, maintenance tools, and other machinery.

One-Touch Locking and Unlocking

Reduces Work Time

The plug is easily inserted into the socket and can be locked or unlocked with a single push. This eliminates the need for additional tools like screwdrivers, allowing for faster and more efficient operations.

LOCK

UNLOCK

Flush Fitting

The flush type fits seamlessly with the installation surface. The button type allows for easy attachment and detachment by pressing with a finger, available in compact sizes.

Flush type

Fits flush with the surface. Clean and neat appearance.

Button type

Pressable with a finger. Button protrudes when locked.

Prevention of Part Loss

Even when the panel is removed, the plug remains attached, preventing the loss of parts such as screws.

Vibration Resistance

Unlike traditional screw fasteners, the cam mechanism locks securely in place, preventing loosening due to vibrations.

Left:  Screw fastener
Right:  Push lock fastener

Available Types

  • AS parts sets are available for installation onto aluminium frames (excluding the all-stainless steel type).
  • The fasteners are available in both resin and metal types to meet different application needs.

Large/Flush Type

■ Finger-Pushable

251F (Resin Type)

151F (Metal Type)

Installation image

Mini/Flush Type

■ Prevention of Accidental Release
Release by pressing with a sharp-pointed object.

252F (Resin Type)

152F (Metal Type)

Installation image

Compact Button Type

■ Finger-Pushable

255F (Resin Type)

155F (Metal Type)

Installation image

Mini/Flush Type with All Stainless Steel

■ Prevention of Accidental Release
Release by pressing with a sharp-pointed object.

152FT

Installation image

Video

Application Examples

Left:  Conveyor Side Protectors
Right:  Server Rack Panels

Products

4 results

Products per page
25 50 100

4 results