DFHG

BALL BEARING HINGEDFHG

3 / 3 total results

Filter items

Packaging description, Imprint: diffuL

  • BALL BEARING HINGE
  • DFHG

Packaging description, Imprint: diffuL

●The built-in ball bearings allow for smooth movement.
Application
●Outside/Inside Doors, Industrial Doors
Accessories
●Cross-recessed countersunk screws 4.9⨯32 (stainless steel)

Drawings / Illustrations

  • DFHG-4030BSS
  • DFHG-4545BSS
  • DFHG-5030BSS

Spec Table

Body

Image Item Name Item Code Purchase Quotation
DFHG-4030BSS 170-048-112
DFHG-4545BSS 170-048-114
DFHG-5030BSS 170-048-113
Image Item Name Purchase Item Code Quotation RoHS Material Finish LoadCapacityN/2pcs LoadCapacitykgf/2pcs BodyType BodyLengthL BodyWidthW Leafthickness LoadCapacitykgf(2hinges) EAN Box Carton Weight (g)

DFHG-4030BSS

170-048-112

StainlessSteel(SS304)

Satin

392

-

ButtHinge

102

76

3

40

4510932194426

2

30

260

DFHG-4545BSS

170-048-114

StainlessSteel(SS304)

Satin

441

-

ButtHinge

114

114

3

45

4510932194440

2

30

320

DFHG-5030BSS

170-048-113

StainlessSteel(SS304)

Satin

490

50

ButtHinge

127

76

3

-

4510932194433

2

30

380

Slide to See More

※ The End Cap and Guide Block's material will be "Polyacetal (POM) when the current stock is run out.

CAD download

Body

Item Name
DFHG-4030BSS
DFHG-4545BSS
DFHG-5030BSS
Item Name 2D 3D Others RoHS Item Code
DFHG-4030BSS DXF DWG SAT IGES X_T STEP 3DPDF

170-048-112

DFHG-4545BSS DXF DWG SAT IGES X_T STEP 3DPDF

170-048-114

DFHG-5030BSS DXF DWG SAT IGES X_T STEP 3DPDF

170-048-113

Slide to See More

Catalogue

Note

●When mounting on sheet metal, spot facing of the enclosure is required.
●The shaft is not removable.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More