TORQUE HINGEHG-TBC
6 / 6 total results
- Passed 20K Cycle Test
- Free Stop
friction hinge, position controle
- ●A black version of the HG-TB TORQUE HINGE.
- Specification
- ●Operating temperature: 0℃~40℃
- Application
- ●Liquid crystal monitors, surveillance cameras, etc.
Related Information
Drawings / Illustrations
Spec Table
Body
CAD download
Body
Item Name |
---|
HG-TBC20BL-R |
HG-TBC20BL-L |
HG-TBC30BL-R |
HG-TBC30BL-L |
HG-TBC45BL-R |
HG-TBC45BL-L |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
HG-TBC20BL-R | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-305 |
HG-TBC20BL-L | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-306 |
HG-TBC30BL-R | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-307 |
HG-TBC30BL-L | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-308 |
HG-TBC45BL-R | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-309 |
HG-TBC45BL-L | DXF | DWG | SAT | IGES | X_T | STEP |
|
170-050-310 |
Catalogue
Note
●Please be sure to check the handling precautions.
●Please use the left and right sets with the same torque value.
●Please ensure that the axes of the hinges are horizontal and installed so that they do not shift.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
![](/-/media/Project/Sugatsune/Global/assets/image/products/common/loading.gif)