- SNS35S-CV
ALL STAINLESS STEEL DRAWER SLIDESNS35S-CV
9 / 9 total results
- ● We use low particle emissions grease (NSK Ltd. LG2), which is suitable for cleanroom environments.
● This is a stainless steel drawer slide with a height of 35.3mm. - Application
- ● Cleanrooms, Semiconductor, Liquid Crystal
- Recommended Screw
- ● M4 Pan Head Screw, or Nominal 4 Pan Head Tapping Screw
Drawings / Illustrations
Spec Table
Body
CAD download
Body
Item Name |
---|
SNS35S-40CV |
SNS35S-65CV |
SNS35S-45CV |
SNS35S-50CV |
SNS35S-55CV |
SNS35S-60CV |
SNS35S-70CV |
SNS35S-30CV |
SNS35S-35CV |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SNS35S-40CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-280 |
SNS35S-65CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-285 |
SNS35S-45CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-281 |
SNS35S-50CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-282 |
SNS35S-55CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-283 |
SNS35S-60CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-284 |
SNS35S-70CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-286 |
SNS35S-30CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-278 |
SNS35S-35CV | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-056-279 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
