FOLDING BRACKET388
8 / 8 total results
- Folding bracket with lock lever.
Locks in opened position.
Shelf thickness : 15 mm - 35 mm.
In Use
Images
Spec Table
Body
CAD download
Body
Item Name |
---|
38820-25 |
38830-25 |
38845-25 |
38860-25 |
38820-25-BL |
38830-25-BL |
38845-25-BL |
38860-25-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
38820-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-105-060 |
38830-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-105-061 |
38845-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-105-062 |
38860-25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-105-063 |
38820-25-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-202 |
38830-25-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-203 |
38845-25-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-204 |
38860-25-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-041-205 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
-
Finish/Colour
-
-
Load Capacity kgf/piece
-
Material
-
-
RoHS 2
-
-
CAD
-
