SCC-TF30

STAINLESS STEEL DRAW LATCHSCC-TF30

1 / 1 total results

Filter items
  • STAINLESS STEEL DRAW LATCH
  • Clamping Margin Adjustable
  • SCC-TF30

Adjustment shaft can be twisted to adjust length post installation
Recommended Screw
—Pan head screw M3

Drawings / Illustrations

  • [Adjustment]

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SCC-TF30 120-028-716
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N Load Capacity kgf Main Material Adjustable Body Length Width Height Total Length EAN Box Carton Weight (g)

SCC-TF30

120-028-716

500

51

Stainless Steel (SUS304)

Included

43.5

24

12.7

63.5

4510932161558

100

400

32

Slide to See More


CAD download

Body

Item Name
SCC-TF30
Item Name 2D 3D Others RoHS Item Code
SCC-TF30 DXF DWG SAT IGES X_T STEP 3DPDF

120-028-716

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Main Material
Total Length
  • -
Body Length
  • -
Width W
  • -
Height H
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More