SPHL-23E

END CAPSPHL-23E

2 / 2 total results

Filter items
  • END CAP
  • For SPHL-1820
  • SPHL-23E
For use with SPHL shelf standards.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPHL-23E-WT 120-018-660
SPHL-23E-BL 120-018-661
Image Item Name Purchase Item Code Quotation RoHS Material Colour Load Capacity Series Type EAN Box Carton Weight (g)

SPHL-23E-WT

120-018-660

Polypropylene (PP)

White

131 to 150kg

SPHL

End Cap

4510932015066

400

4000

2

SPHL-23E-BL

120-018-661

Polypropylene (PP)

Black

131 to 150kg

SPHL

End Cap

4510932015073

400

4000

2

Slide to See More


CAD download

Body

Item Name
SPHL-23E-WT
SPHL-23E-BL
Item Name 2D 3D Others RoHS Item Code
SPHL-23E-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-018-660

SPHL-23E-BL DXF DWG SAT IGES X_T STEP 3DPDF

120-018-661

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf/pc
Load Capacity kgf/2pcs
Load Capacity kgf/4pcs
Finish/Colour
Material
Series
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More