HES Concealed Hinge Series

HES3D Concealed Hinges for Multiple Door Sizes

3D Door Adjustment

  • Vertical: -3~+3mm*
  • Horizontal: -2~+3mm*
  • Depth: -4~+1.5mm*

Load Capacity

  • 30kg~100kgf/2pcs*
  • 40kg~125kgf/3pcs*

*Depends on the model.

3D Door Adjustment

  • Vertical: up to ±2~3mm*
  • Horizontal: up to ±1.5~3mm*
  • Depth: up to ±1~1.5mm*

Load Capacity

  • Up to 30kg~100kgf/2pcs*
  • Up to 40kg~125kgf/3pcs*

*Depends on the model.

Flawless Architectural Integration

HES3D hinges are completely hidden when closed and can be used with framed and frameless doors.

Without Frame

With Frame

Invisible when closed:The HES3D has a 7-axis construction. Due to its special structural design, the needed mortise depth is reduced.

Increased Safety

The HES3D minimises the hinge-side door gap and increases safety.

The HES3D-70/90/120/H-120-36/120-A100 are winners of the “Kids Design Award” in Japan. This indicates that the door gap does not exceed 13mm (see below for details). The Kids Design Association, an NPO, runs an award program that recognizes designs promoting children's security, fostering creativity, and facilitating child-rearing. Note: This award does not guarantee safety, but shows that the product is within Japan's "Better Living" standards.

Open

Closed

A unique trajectory that promotes safety

When doors with a standard single-axis hinge are opened and closed, a large gap is created between the hinge side of the door and the door frame. This can increase the risk of accidentally getting fingers caught or pinched between the door and the frame.
The HES3D hinges use a unique trajectory to keep the gap between the door and the frame at less than 5 mm which reduces the risk of injury.

Conventional Hinge: Risk of Injury

The large gap increases the risk of finger pinching.

HES Hinge: Finger Pinch Prevention

A less than 5mm gap makes doors safe for kids.
Note: Some models may have a door gap that is greater than 5mm depending on door specifications.

Easy Installation

3D Door Adjustment

The door position can be adjusted in three directions even post-installation. Additionally, the hinge can be separated into two parts: the door and frame sides which helps make installation a lot easier.

No Help Needed

The HES can be split into two parts (door/frame sides) and the door can be temporally hung on the frame before fixing the screws.

Trusted Durability

The HES series has a great reputation for its high durability. It has been a preferred choice in the Japanese market for over 30 years. Endurance tests are performed in order to ensure durability. The HES series passed 300,000* private open/close cycle tests.

*Models for cabinet doors passed 50,000 cycles.

Optional Items

There are a variety of optional items to use in combination with HES3D hinges.

Door Damper LDD-V

  • - Closes doors softly
  • - Completely concealed
  • - Doors 15-40 kg OK

Magnetic Touch Latch ML-ZN80

  • - Durable metal construction
  • - Ideal for walk-in closets
  • - Can use with large doors

Glass Door Bracket HES3D-G90/120BKT

  • - For use on glass doors
  • - Coordinates perfectly
  • - Compatible with HES3D-90/120

OEM Colour Coordination

Custom colours are available for the following models (min. 500 pcs required): HES3D-70, HES3D-90, HES3D-120, HES3D-E160, HES3D-E190, HES3D-W190. Please inquire with us directly for more information.

Selection Tools

Digital Catalogue

The HES Hinges / No.420A

The HES Hinges / No.420A

The Secret to Beautiful Doors

Related Information

Products

12 results

Products per page
25 50 100

12 results

Products per page
25 50 100

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
You seem to be visiting from United States of America. Sugatsune America serves your location.